SOT2155-1: VFBGA198 | NXP Semiconductors

SOT2155-1: VFBGA198


Overview

VFBGA198, very thin fine-pitch ball grid array package, 198 terminals, 0.5 mm pitch, 9.0 mm x 9.35 mm x 0.834 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA198 surface mount bottom VFBGA 9 x 9.35 x 0.834 198 plastic
Manufacture Code Reference Codes Issue Date
98ASA01805D 2022-06-01