SOT1087-2: VFBGA100 | NXP Semiconductors

SOT1087-2: VFBGA100


Overview

VFBGA100, plastic, very thin fine-pitch ball grid array; 100 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.66 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA100 surface mount bottom VFBGA 6 x 6 x 0.66 100 plastic
Manufacture Code Reference Codes Issue Date
98ARE10746 2017-06-11