SOT1985-1: VFBGA36 | NXP Semiconductors

SOT1985-1: VFBGA36


Overview

VFBGA36, very thin fine-pitch ball grid array package, 36 terminals, 0.5 mm pitch, 3.5 mm x 3.5 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA36 surface mount bottom VFBGA 3.5 x 3.5 x 0.8 36
Manufacture Code Reference Codes Issue Date
98ASA01281D 2018-06-28
Part Description Quick access
multi-protocol frontend with smallest package footprint