SOT1685-1: VFBGA90 | NXP Semiconductors

SOT1685-1: VFBGA90


Overview

VFBGA90, plastic, very thin fine-pitch ball grid array; 90 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA90 surface mount bottom VFBGA 6 x 6 x 0.95 90 plastic
Manufacture Code Reference Codes Issue Date
98ASA00542D MO-275 AACE-2(JEDEC 2017-06-11