SOT2172-1: VFBGA184 | NXP Semiconductors

SOT2172-1: VFBGA184


Overview

VFBGA184, very thin fine-pitch ball grid array package, 184 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA184 surface mount bottom VFBGA 9 x 9 x 0.86 184 plastic
Manufacture Code Reference Codes Issue Date
98ASA01888D 2021-12-21
Part Description Quick access