SOT2113-1: VFBGA120 | NXP Semiconductors

SOT2113-1: VFBGA120


Overview

VFBGA120, very thin fine pitch ball grid array package, 120 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.87 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA120 surface mount bottom VFBGA 7 x 7 x 0.87 120 plastic
Manufacture Code Reference Codes Issue Date
98ASA01719D 2020-10-12