SOT991-1: VFBGA56 | NXP Semiconductors

SOT991-1: VFBGA56


Overview

plastic very thin fine-pitch ball grid array package; 56 balls; body 4 x 4.5 x 0.65 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA56 surface mount bottom VFBGA 4 x 4.5 x 0.9 56 plastic
Manufacture Code Reference Codes Issue Date
SOT991 2007-02-07
Part Description Quick access
1.8 V simple mobile interface link bridge IC