SOT1640-1: VFBGA416S | NXP Semiconductors

SOT1640-1: VFBGA416S


Overview

VFBGA416S, plastic, very thin fine-pitch ball grid array; 416 balls; 0.5 mm pitch; 13 mm x 13 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA416S surface mount bottom VFBGA 13 x 13 x 0.9 416 plastic
Manufacture Code Reference Codes Issue Date
98ASA00268D 2017-06-11