SOT1684-1: VFBGA89 | NXP Semiconductors

SOT1684-1: VFBGA89


Overview

VFBGA89, plastic, very thin fine-pitch ball grid array; 89 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA89 surface mount bottom VFBGA 6 x 6 x 0.95 89 plastic
Manufacture Code Reference Codes Issue Date
98ASA00541D NON-JEDEC(JEDEC 2017-06-11