SOT702-2: VFBGA56 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT702-2: VFBGA56


Overview

plastic, very thin fine-pitch ball grid array package; 56 balls; 0.65 mm pitch; 4.5 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA56 surface mount bottom FBGA 4.5 x 7 x 0.85 56
Manufacture Code Reference Codes Issue Date
SOT702 2014-08-21