SOT1849-1: VFBGA361 | NXP Semiconductors

SOT1849-1: VFBGA361


Overview

VFBGA361, plastic, very thin fine-pitch ball grid array; 361 balls; 0.5 mm pitch; 10 mm x 10 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA361 surface mount bottom VFBGA 10 x 10 x 0.8 361 plastic
Manufacture Code Reference Codes Issue Date
98ASA00958 VFBGA(JEDEC 2017-06-11
Part Description Quick access
i.MX 7ULP: Cortex-A7 and Cortex-M4, ultra low-power, 2D/3D graphics
i.MX 7ULP: Cortex-A7 and Cortex-M4, ultra low-power