SOT1963-1: VFBGA42 | NXP Semiconductors

SOT1963-1: VFBGA42


Overview

VFBGA42, plastic very thin fine-pitch ball grid array package, 42 balls, 0.4 mm pitch, 2.6 mm x 3 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA42 surface mount bottom VFBGA 2.6 x 3 x 0.9 42 plastic
Manufacture Code Reference Codes Issue Date
98ASA01181D 2018-02-01
Part Description Quick access
Low-voltage translating 34-bit I2C-bus/SMBus I/O expander