SOT1976-1: VFBGA115 | NXP Semiconductors

SOT1976-1: VFBGA115


Overview

VFBGA115, very thin, fine-pitch ball grid array package, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA115 surface mount bottom VFBGA 7 x 7 x 0.86 115
Manufacture Code Reference Codes Issue Date
98ASA01229D 2018-05-18