SOT2162-1: VFBGA59 | NXP Semiconductors

SOT2162-1: VFBGA59


Overview

VFBGA59, very thin fine-pitch ball grid array package, 59 terminals, 0.4 mm pitch, 4 mm x 4 mm x 0.77 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA59 surface mount bottom VFBGA 4 x 4 x 0.77 59 plastic
Manufacture Code Reference Codes Issue Date
98ASA01815D 2022-09-02