SOT1550-1: VFBGA520S | NXP Semiconductors

SOT1550-1: VFBGA520S


Overview

VFBGA520S, plastic, very thin fine-pitch ball grid array; 520 balls; 0.4 mm pitch; 12 mm x 12 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA520S surface mount bottom VFBGA 12 x 12 x 1 520 plastic
Manufacture Code Reference Codes Issue Date
98ASA00298 2017-06-11