SOT1439-1: VFBGA40 | NXP Semiconductors

SOT1439-1: VFBGA40


Overview

plastic very thin fine-pitch ball grid array package; 40 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1439-1 VFBGA40 surface mount bottom VFBGA 3.25 x 4.75 x 1 40 plastic
Manufacture Code Reference Codes Issue Date
SOT1439 2015-04-02
Part Description Quick access
USB Type-C High performance Crossbar Switch IC