SOT961-1: VFBGA352S | NXP Semiconductors

SOT961-1: VFBGA352S


Overview

plastic very thin fine-pitch ball grid array package; 352 balls; top 128 lands; stackable; body 12 x 12 x 0.65 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA352S surface mount bottom VFBGA 352 plastic
Manufacture Code Reference Codes Issue Date
SOT961 2006-08-02