SOT1683-1: VFBGA85 | NXP Semiconductors

SOT1683-1: VFBGA85


Overview

VFBGA85, plastic, very thin fine-pitch ball grid array; 85 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA85 surface mount bottom VFBGA 6 x 6 x 0.95 85 plastic
Manufacture Code Reference Codes Issue Date
98ASA00540 2017-06-11