SOT1982-1: VFBGA98 | NXP Semiconductors

SOT1982-1: VFBGA98


Overview

VFBGA98, very thin fine-pitch ball grid array package, 98 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA98 surface mount bottom VFBGA 7 x 7 x 0.86 98
Manufacture Code Reference Codes Issue Date
98ASA01278D 2018-09-26
Part Description Quick access