SOT1687-1: VFBGA256 | NXP Semiconductors

SOT1687-1: VFBGA256


Overview

VFBGA256, plastic, very thin fine-pitch ball grid array; 256 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.795 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA256 surface mount bottom VFBGA 9 x 9 x 0.795 256 plastic
Manufacture Code Reference Codes Issue Date
98ASA00638 2017-06-11