SOT2137-1: VFBGA112 | NXP Semiconductors

SOT2137-1: VFBGA112


Overview

VFBGA112; very thin fine-pitch ball grid array, 112 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA112 surface mount VFBGA 7 x 7 x 0.86 112 plastic
Manufacture Code Reference Codes Issue Date
98ASA02081D 2023-04-07
Part Description Quick access