SOT1945-1: VFBGA180 | NXP Semiconductors

SOT1945-1: VFBGA180


Overview

VFBGA180, plastic, very thin fine pitch ball grid array; 180 bumps; 0.5 mm pitch; 8 mm x 8 mm x 0.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA180 surface mount bottom VFBGA 8 x 8 x 0.86 180 plastic
Manufacture Code Reference Codes Issue Date
98ASA01127 2017-10-12