SOT859-1: VFBGA52 | NXP Semiconductors

SOT859-1: VFBGA52


Overview

plastic very thin fine-pitch ball grid array package; 52 balls; body 4.5 x 7 x 0.65 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA52 surface mount bottom VFBGA 52 plastic
Manufacture Code Reference Codes Issue Date
SOT859 MO-225(JEDEC 2005-01-17