SOT2141-1: VFBGA486 | NXP Semiconductors

SOT2141-1: VFBGA486


Overview

VFBGA486, very thin fine-pitch ball grid array package, 486 terminals, 0.5 mm pitch, 14 mm x 14 mm x 0.775 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA486 surface mount bottom VFBGA 14 x 14 x 0.775 486 plastic
Manufacture Code Reference Codes Issue Date
98ASA01777D 2021-12-03