Config Tools for i.MX Applications Processors

Roll over image to zoom in

Features

Pins Tool

  • Muxing and pin configuration with consistency checking, output is documented and easy to understand source code
  • Mostly connected: On-Demand device data download
  • Integrates with any compiler and IDE
  • Easy-to-use device configuration with graphical processor package view
  • CSV report and device tree file

DDR Tool

  • Support for i.MX 8M, i.MX91 and i.MX93 families
  • Configuration: Simplified UI for device configuration
  • Advanced board configuration options
  • Stressing: Stress tests with overnight option
  • Optimization: Sweep ODT configuration and optimization of Vref for DQ and CA
  • Virtual Timing Signal Analysis (vTSA) support: RX and TX data eye, CA BUS signals margin and CA Eye test for LPDDR4 DRAM
  • Generation of C code for U-boot SPL driver

SerDes tool

  • Support for i.MX95 family
  • Configuration: User-friendly graphical interface to configure the SerDes hardware block
    • Protocol and speed - set the type of traffic and the speed the lane operates
    • The tool configures PLL for SerDes
    • Advanced configuration parameters - adjust the transmit and receive equalization and electrical parameters to improve the quality of transmission
  • Validation: Varies by the build-in SerDes hardware block. The tool provides programmable tests to verify the SerDes hardware block under different conditions

Trusted Execution Environment (TEE)

  • Configures protection and isolation of sensitive parts of the application

Support Policy

  • Online help and documentation

Supported Devices

Downloads

Quick reference to our software types.

1-5 of 63 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Hardware

Quick reference to our board types.

4 hardware offerings

Training

28 trainings

Show All

Support

What do you need help with?