RF Module for BSC913x Boards

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Qonverge Platform

Products

No Longer Manufactured

RF

Wideband Amplifiers

Features

Wireless

  • Dual RF receivers for 2x2 LTE system
  • Dual RF transmitters for 2x2 LTE system
  • Supports all LTE bands and bandwidths
  • Supports all WCDMA (HSPA+) bands on a single antenna port
  • Modulation schemes up to 64 QAM
  • 2x2 MIMO on a single card
  • Dual-band operation on a single card
  • FDD and TDD versions
  • Flexible RF card architecture enables various band combinations
  • Supports bandwidth from 1.4 MHz to 20 MHz with maximum TX output power of +13 dBm

Documentation

Quick reference to our documentation types.

1 documents

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?