400-1400 MHz, 21.3 dB, 22 dBm, 0.52 dB NF E-pHEMT LNA | NXP Semiconductors

400-1400 MHz, 21.3 dB, 22 dBm, 0.52 dB NF E-pHEMT LNA

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Ultra Low Noise Figure: 0.52 dB @ 900 MHz
  • Frequency: 400-1400 MHz
  • Unconditionally Stable over Temperature
  • High Reverse Isolation: –35 dB @ 900 MHz
  • P1dB: 22 dBm @ 900 MHz
  • Small-Signal Gain: 21.3 dB @ 900 MHz (adjustable externally)
  • Third Order Output Intercept Point: 32.6 dBm @ 900 MHz
  • Single 5 V Supply
  • Supply Current: 60 mA
  • 50 Ohm Operation (some external matching required)
  • Cost-effective 8-pin, 2 mm DFN Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1,000 Units, 12 mm Tape Width, 7-inch Reel.

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.