Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
QFP80 QFP80, plastic, quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.2 mm body PQFP-G80(JEDEC 2017-06-11
QFP132 QFP132, plastic, quad flat package; 132 terminals; 0.635 mm pitch; 24.1 mm x 24.1 mm x 3.56 mm body PQFP-G132(JEDEC 2017-06-11
QFP208 QFP208, plastic, quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 4.1 mm body F-PQFP-G208(JEDEC 2017-06-11
QFP64 QFP64, plastic, quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 2.2 mm body PQFP-G64(JEDEC 2016-01-19
QFP64 QFP64, plastic, quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 2.2 mm body PQFP-G64(JEDEC 2017-06-11
QFP160S QFP160S, plastic, quad flat package; 160 terminals; 0.65 mm pitch; 45.3 mm x 45.3 mm x 4.8 mm body PQFP-G160(JEDEC 2016-01-19
QFP240 QFP240, plastic, quad flat package; 240 terminals; 0.5 mm pitch; 32 mm x 32 mm x 3.4 mm body F-PQFP-G240(JEDEC 2017-06-11
QFP132S QFP132S, plastic, quad flat package; 132 terminals; 0.65 mm pitch; 45.7 mm x 45.7 mm x 4.9 mm body PQFP-G132(JEDEC 2017-06-11
QFP44 plastic quad flat package; 44 leads (lead length 2.35 mm); body 14 x 14 x 2.2 mm 133E01(IEC 2003-02-25
QFP44 plastic quad flat package; 44 leads (lead length 1.3 mm); body 10 x 10 x 1.75 mm 2003-02-25
QFP80 plastic quad flat package; 80 leads (lead length 1.6 mm); body 14 x 20 x 3.0 mm MS-022(JEDEC);112E08(IEC 2003-02-25
QFP100 plastic quad flat package; 100 leads (lead length 1.95 mm); body 14 x 20 x 2.7 mm; high stand-off height MO-112(JEDEC 2003-02-25
QFP100 plastic quad flat package; 100 leads (lead length 1.95 mm); 0.65 mm pitch, 14 mm x 20 mm x 2.8 mm body MO-112(JEDEC 2003-02-25
QFP100 plastic quad flat package; 100 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm MO-112(JEDEC 2003-02-25
QFP80 plastic quad flat package; 80 leads (lead length 1.95 mm); body 14 x 20 x 2.7 mm; high stand-off height MO-112(JEDEC 2003-02-25
QFP80 plastic quad flat package; 80 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm MO-112(JEDEC 2003-02-25
QFP80 plastic quad flat package; 80 leads (lead length 1.95 mm; slope angle 60 deg); body 14 x 20 x 2.8 mm 2003-02-25
QFP64 plastic quad flat package; 64 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm MO-112(JEDEC 2003-02-25
QFP128 plastic quad flat package; 128 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height MS-022(JEDEC);134E13(IEC 2003-02-25
QFP128 plastic quad flat package; 128 leads (lead length 1.95 mm); body 28 x 28 x 3.4 mm; lead angle 60 deg MO-112(JEDEC 2003-02-19
QFP160 plastic quad flat package;160 leads (lead length 1.95 mm); body 28 x 28 x 3.4 mm; high stand-off height MO-112(JEDEC 2003-02-25
QFP160 plastic quad flat package; 160 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height MS-022(JEDEC);135E12(IEC 2003-02-25
QFP160 plastic quad flat package;160 leads (lead length 1.95 mm); body 28 x 28 x 3.4 mm; lead angle 60 deg MO-112(JEDEC 2004-09-13
QFP160 QFP160, plastic, quad flat package; 160 terminals; 0.65 mm pitch; 28 mm x 28 mm x 3.3 mm body PQFP-G160(JEDEC 2017-06-11
QFP120 plastic quad flat package; 120 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height MS-022(JEDEC);134E11(IEC 2003-02-25
QFP52 plastic quad flat package; 52 leads (lead length 1.6 mm); body 10 x 10 x 2 mm MS-022(JEDEC);135E04(IEC 2003-02-25
QFP52 plastic, quad flat package; 52 leads; 0.65 mm pitch; 10 mm x 10 mm x 2 mm body MS-022(JEDEC 2003-02-25
QFP64 plastic, quad flat package; 64 leads; 0.8 mm pitch; 14 mm x 14 mm x 2.7 mm body MS-022(JEDEC);134E07(IEC 2003-02-20
QFP80 plastic quad flat package; 80 leads (lead length 1.6 mm); body 14 x 14 x 2.7 mm ED-7311EE(EIAJ);MS-022(JEDEC);135E06(IEC 2002-10-04
QFP144 plastic quad flat package; 144 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm MS-022(JEDEC 2003-02-20
QFP144 QFP144, plastic, quad flat package; 144 terminals; 0.65 mm pitch; 28 mm x 28 mm x 4.1 mm body PQFP-G144(JEDEC 2017-06-11
QFP44 plastic quad flat package; 44 leads (lead length 1.6 mm); body 10 x 10 x 2 mm ED-7311CB(EIAJ);MS-022(JEDEC);134E05(IEC 2003-01-29
QFP44 QFP44, plastic, quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 2 mm body PQFP-G44(JEDEC 2017-06-11
QFP44 plastic quad flat package; 44 leads (lead length 1.6 mm); body 14 x 14 x 2.7 mm 2004-04-20
.