SOT322-3: QFP160


Overview

plastic quad flat package;160 leads (lead length 1.95 mm); body 28 x 28 x 3.4 mm; lead angle 60 deg
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP160 surface mount quad QFP 160 plastic
Manufacture Code Reference Codes Issue Date
SOT322 MO-112(JEDEC 2004-09-13