SOT393-1: QFP64


Overview

plastic, quad flat package; 64 leads; 0.8 mm pitch; 14 mm x 14 mm x 2.7 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP64 surface mount quad QFP 14 x 14 x 3 64 plastic
Manufacture Code Reference Codes Issue Date
SOT393 MS-022(JEDEC);134E07(IEC 2003-02-20
Part Description Quick access
Digital multi-channel audio IC DUET
Integrated car radio
Integrated car radio
Integrated RDS/TMC receiver