SOT318-2: QFP80 Quad Flat Package | NXP Semiconductors

SOT318-2: QFP80


Overview

plastic quad flat package; 80 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP80 surface mount quad QFP 14 x 20 x 2.75 80 plastic
Manufacture Code Reference Codes Issue Date
SOT318 MO-112(JEDEC 2003-02-25
Part Description Quick access
8-bit microcontroller with on-chip CAN
Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
Single-chip 8-bit microcontroller
Car radio Digital Signal Processor (DSP)