SOT1695-1: QFP132 Quad Flat Package | NXP Semiconductors

SOT1695-1: QFP132


Overview

QFP132, plastic, quad flat package; 132 terminals; 0.635 mm pitch; 24.1 mm x 24.1 mm x 3.56 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP132 surface mount quad QFP 24.1 x 24.1 x 3.56 132 plastic
Manufacture Code Reference Codes Issue Date
98ASB42712B PQFP-G132(JEDEC 2017-06-11
Part Description Quick access
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
16 BIT MCU, 1K RAM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,GPT,SIM,QSM
32BIT MCU,2KRAM,TPU,QSM
INTEGRATED EC000 MPU
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
INTEGRATED EC000 MPU
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,GPT,SIM,QSM
32BIT MCU,2KRAM,TPU,QSM
32BIT MCU,2KRAM,TPU,QSM
16 BIT MCU, 1K RAM
16 BIT MCU, 1K RAM
32BIT MCU,GPT,SIM,QSM
16 BIT MCU, 1K RAM
32BIT MCU,2KRAM,TPU,QSM