SOT573-1: QFP144


Overview

plastic quad flat package; 144 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP144 surface mount quad QFP 144 plastic
Manufacture Code Reference Codes Issue Date
SOT573 MS-022(JEDEC 2003-02-20