Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT307-2 | QFP44 | surface mount | quad | QFP | 10 x 10 x 1.75 | 44 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT307 | 2003-02-25 |
Part | Description | Quick access |
---|---|---|
P80C652EBB | View parametrics | |
P87C591VFB | View parametrics | |
P80C652IFB | View parametrics | |
SCC2692AE1B44 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
P87C51FA-5B | 80C51 8-bit microcontroller family | View parametrics |
OM4068H | LCD driver for low multiplex rates | View parametrics |
SCC2692AC1B44 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
P87C51RC+4B | 80C51 8-bit microcontroller family, low voltage (2.7 V-5.5 V), low power, high speed (33 MHz) | View parametrics |
TEF6890H | TEF6890H | View parametrics |
UDA1338H | Multichannel audio coder-decoder | View parametrics |
TEF6892H | TEF6892H | View parametrics |
UDA1355H | Stereo audio codec with SPDIF interface | View parametrics |
P87C52UBBB | P87C52UBBB | View parametrics |
SC28L92A1B | 3.3 V/5.0 V Dual Universal Asynchronous Receiver/Transmitter (DUART) | View parametrics |
SC26C92A1B | Dual universal asynchronous receiver/transmitter (DUART) | View parametrics |
SC26C92C1B | Dual universal asynchronous receiver/transmitter (DUART) | View parametrics |
SC28L91A1B | 3.3 V or 5.0 V Universal Asynchronous Receiver/Transmitter (UART) | View parametrics |