SOT322-4: QFP160 Quad Flat Package | NXP Semiconductors

SOT322-4: QFP160


Overview

QFP160, plastic, quad flat package; 160 terminals; 0.65 mm pitch; 28 mm x 28 mm x 3.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP160 surface mount quad QFP 28 x 28 x 3.3 160 plastic
Manufacture Code Reference Codes Issue Date
98ASB42810B PQFP-G160(JEDEC 2017-06-11
Part Description Quick access
MCF5206E V2CORE 8KSRAM
MCF5206E V2CORE 8KSRAM
MPC5208 MINIME 160 MQFP
MCF5206 V2CORE 512SRAM
MCF5206E V2CORE 8KSRAM
MCF5206 V2CORE 512SRAM