Integrated ColdFire® V2 External Memory and Ethernet Microprocessors | NXP Semiconductors

Integrated ColdFire® V2 External Memory and Ethernet Microprocessors

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

Integrated ColdFire MCF520X Ethernet Microprocessor Block Diagram

Integrated ColdFire MCF520X Ethernet Microprocessor Block Diagram

Features

  • High performance ColdFire® V2 core (166 MHz)
  • eMAC (32 x 32) module, hardware divide
  • Integrated peripherals
    • Flexible 16-bit DDR/32-bit SDR SDRAM memory controller
    • 4-channel 32-bit timers with direct memory access (DMA) support
    • 16-channel DMA controller
    • 16-bit DDR/32-bit SDR SDRAM controller
    • 50 general purpose input output (GPIO)
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Comparison Table

MCF520X Family Members

MCF5207MCF5208
Internal RAM16 KB
16 KB
Serial Interface TypeI2C 
QSPI 
UART 
I2C 
QSPI 
UART 
Ethernet 
Cache8 KB
8 KB
Operating Frequency166 MHz
166 MHz
MIPS159 
159 
External Memory SupportedDDR 
SDR 
SDRAM 
DDR 
SDR 
SDRAM 
Ethernet Type
MAC (FEC) 10/100 Ethernet 
Package Description and DiagramLQFP 144 20*20*1.4 FCIR 
MAPBGA 144 13*13*0.8P1.0 
MABGA-FW 196 15SQ0.8P1.0 
QFP 160 28*28*3.3 FCIR 

Buy/Parametrics

3 results

Exclude 3 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Budgetary Price excluding tax

Operating Frequency [Max] (MHz)

RAM (kB)

GPIO

Ambient Operating Temperature (Min to Max) (℃)

Not Recommended for New Designs

144

LBGA144

10K @ US$10.50

166

16

30

-40 to 85

Not Recommended for New Designs

196

LBGA196

10K @ US$13.69

166

16

50

-40 to 85

End of Life

160

QFP160

166

16

50

-40 to 85

Documentation

Quick reference to our documentation types.

1-10 of 21 documents

Compact List

Application Note (5)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.