Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA144: LBGA144, plastic, low profile ball grid array; 144 balls; 1 mm pitch; 13 mm x 13 mm x 1.46 mm body
12NC: 935324032557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 166 |
RAM (kB) | 16 |
Parameter | Value |
---|---|
GPIO | 30 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5207CVM166(935324032557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 443.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5207CVM166 (935324032557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF5207CVM166 (935324032557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5207CVM166 (935324032557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5207CVM166 (935324032557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF5207CVM166 (935324032557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MCF520X family of ColdFire® V2 embedded controllers offers low system cost, flexible memory controller supporting a combination of external static random access memory (SRAM), flash memory and a choice of single-data rate (SDR), double-data rate (DDR) or mobile-double-data rate (M-DDR) synchronous dynamic random access memory (SDRAM). The MCF5207 and MCF5208 embedded controllers integrate standard ColdFire communications peripherals, including three universal asynchronous receiver/transmitters (UARTs) for medium-and long-distance connections, an inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) for in-system communication to connected peripherals. In addition, the MCF5208 features a 10/100 fast Ethernet controller. The devices are optimized for low-power applications, featuring several low-power modes and a low-frequency clock divider.
The cost-effective and easy-to-use M5208EVB kit simplifies MCF5207 and MCF5208 product development and speeds time to market. The M5208EVB features full access to the 196-pin fully integrated MCF5208 embedded controller and integrates the MC13192 ZigBee®-ready transceiver and antenna.