SOT1535-2: LBGA144 Low Profile Ball Grid Array | NXP Semiconductors

SOT1535-2: LBGA144


Overview

LBGA144, plastic, low profile ball grid array; 144 balls; 1 mm pitch; 13 mm x 13 mm x 1.46 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA144 surface mount bottom LBGA 13 x 13 x 1.46 144 plastic
Manufacture Code Reference Codes Issue Date
98ASH70694A PBGA-B144(JEDEC 2017-06-11
Part Description Quick access
MCF522XX 32-bit MCU, ColdFire V2 core, 256KB Flash, 66MHz, MAPBGA 144
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 80MHz, MAPBGA 144
512K FLASH WITHOUT SUCURITY
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 80MHz, MAPBGA 144
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 66MHz, MAPBGA 144
MCF5207 MINIME 144MAPBGA