CodeWarrior® Dev Tools for ColdFire: Linux® | NXP Semiconductors

CodeWarrior® Development Studio for ColdFire® Architectures: Linux® Editions (Classic IDE) v2.5

Roll over image to zoom in

Features

    New Features for Version 2.5
  • New BSPs supported: M5253DEMO, M52277EVB, M5373EVB and M54451EVB
  • Build tools: Sourcery G++ GNU toolchain for ColdFire® architectures from CodeSourcery
  • Application-level debugging using CodeWarrior® AppTRK:
    • GCC 4.1, 4.2, 4.3 for uClinux with DWARF2 debug format for MCF5208, MCF5253, MCF52277, MCF5329, MCF5373
    • GCC 4.1, 4.2, 4.3 for embedded Linux with DWARF2 debug format for MCF5474, MCF5475, MCF5484, MCF5485 (with serial connectivity), MCF54455
  • uCLinux kernel and module debugging: M5208EVB, M5253EVB, M5253DEMO, M5272C3, M5282EVB, M52277EVB, M5329EVB and M5373EVB boards (Linux Platform Edition only)
  • Linux kernel and module debugging: M5475EVB, M5474LITE, M5485EVB and M54455EVB boards (Linux Platform Edition only)
  • Bootloader (u-boot) debugging: M5329EVB, M5253EVB, M5253DEMO, M5373EVB, M52277EVB, M5475EVB, M5485EVB and M54455EVB boards. (Linux Platform Edition Only)
  • Host platforms:
    • Windows XP/Vista® 32-bit (Windows Application Edition only)
    • Red Hat® 9
    • Red Hat Enterprise Edition 3.0
    • Red Hat Enterprise Edition 4.0
    • Red Hat Enterprise Edition 5.0
  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

Supported Devices

  • MCF520X: Integrated ColdFire® V2 External Memory and Ethernet Microprocessors
  • MCF5227X: V2 Microprocessor with Touchscreen, LCD Controller and USB
  • MCF525X: Integrated ColdFire® V2 Microprocessor
  • MCF527X: ColdFire® V2 Integrated Microprocessor
  • MCF528X: Integrated ColdFire® V2 Ethernet, CAN and Flash Microcontrollers
  • MCF532X: ColdFire® V3 Microprocessor with LCD driver, Ethernet, USB and CAN
  • MCF537X: Coldfire V3 Microprocessor with Ethernet, USB and Encryption
  • MCF5445X: 32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryption
  • MCF547X: ColdFire® V4 Microprocessor with Ethernet and Encryption
  • MCF548X: ColdFire® V4e Microcontroller with Ethernet, CAN and Encryption

System Requirements

Downloads

Quick reference to our software types.

1-5 of 7 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Release Note (2)
Supporting Information (3)
User Guide (2)

Support

What do you need help with?

Licensing and Registration Support

Recently viewed products

There are no recently viewed products to display.