Integrated ColdFire® Microprocessor with DMA | NXP Semiconductors

Integrated ColdFire® Microprocessor with DMA

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Integrated ColdFire MCF5206E Microprocessor with DMA Block Diagram

Integrated ColdFire<sup>&#174;</sup> MCF5206E Microprocessor with DMA Block Diagram

Features

  • ColdFire® V2 Core
  • MAC and divide unit
  • 4 KB direct-mapped instruction cache
  • 8 KB on-chip SRAM
  • DRAM controller, supports EDO and page node DRAMs
  • 2-channel DMA controller
  • Two universal synchronous/asynchronous receiver/transmitters (UART)
  • Dual 16-bit general-purpose multimode timers
  • I²C compatible bus
  • System interface
  • System debug support
  • Fully static 3.3-volt operation with 5-volt tolerant inputs
  • 160-pin QFP package pin-compatible with MCF5206
  • 8-bit general purpose parallel I/O port
  • 50 MIPS at 54 MHz
  • Available at 40 and 50 MHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (4)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Product Change Notice (2)
Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.