SOT496-1: QFP80


Overview

plastic quad flat package; 80 leads (lead length 1.6 mm); body 14 x 14 x 2.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP80 surface mount quad QFP 14 x 14 x 2.67 80 plastic
Manufacture Code Reference Codes Issue Date
SOT496 ED-7311EE(EIAJ);MS-022(JEDEC);135E06(IEC 2002-10-04
Part Description Quick access
Integrated car radio
Integrated car radio