SOT379-1: QFP52


Overview

plastic quad flat package; 52 leads (lead length 1.6 mm); body 10 x 10 x 2 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP52 surface mount quad QFP 52 plastic
Manufacture Code Reference Codes Issue Date
SOT379 MS-022(JEDEC);135E04(IEC 2003-02-25