SOT1703-1: QFP132S Quad Flat Package | NXP Semiconductors

SOT1703-1: QFP132S


Overview

QFP132S, plastic, quad flat package; 132 terminals; 0.65 mm pitch; 45.7 mm x 45.7 mm x 4.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP132S surface mount quad QFP 45.7 x 45.7 x 4.9 132 plastic
Manufacture Code Reference Codes Issue Date
98ASS23451W PQFP-G132(JEDEC 2017-06-11
Part Description Quick access
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA
68K INTGR COM PROC, DMA