SOT317-2: QFP100 Quad Flat Package | NXP Semiconductors

SOT317-2: QFP100


Overview

plastic quad flat package; 100 leads (lead length 1.95 mm); 0.65 mm pitch, 14 mm x 20 mm x 2.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP100 surface mount quad QFP 14 x 20 x 2.75 100 plastic
Manufacture Code Reference Codes Issue Date
SOT317 MO-112(JEDEC 2003-02-25
Part Description Quick access
Car radio digital signal processor