SOT573-2: QFP144 Quad Flat Package | NXP Semiconductors

SOT573-2: QFP144


Overview

QFP144, plastic, quad flat package; 144 terminals; 0.65 mm pitch; 28 mm x 28 mm x 4.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP144 surface mount quad QFP 28 x 28 x 4.1 144 plastic
Manufacture Code Reference Codes Issue Date
98ASB42783B PQFP-G144(JEDEC 2017-06-11
Part Description Quick access
32BIT MPU,DMA,TIMER
32BIT MPU,DMA,TIMER
32BIT MPU,DMA,TIMER
32BIT MPU,DMA,TIMER