SOT319-2: QFP64


Overview

plastic quad flat package; 64 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP64 surface mount quad QFP 64 plastic
Manufacture Code Reference Codes Issue Date
SOT319 MO-112(JEDEC 2003-02-25