SOT1696-1: QFP208 Quad Flat Package | NXP Semiconductors

SOT1696-1: QFP208


Overview

QFP208, plastic, quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 4.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
QFP208 surface mount quad QFP 28 x 28 x 4.1 208 plastic
Manufacture Code Reference Codes Issue Date
98ASB42809B F-PQFP-G208(JEDEC 2017-06-11
Part Description Quick access
MCF5407 V4CORE 4KSRAM
MCF5307 V3CORE 4KSRAM
MCF5307 V3CORE 4KSRAM
MCF5407 V4CORE 4KSRAM
MCF530X 32-bit MPU, ColdFire V3 core, 66MHz, QFP 208
MCF5407 V4CORE 4KSRAM
MCF5307 V3CORE 4KSRAM
MCF5407 V4CORE 4KSRAM