Integrated ColdFire® V4 Microprocessor | NXP Semiconductors

Integrated ColdFire® V4 Microprocessor

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

ColdFire MCF540X Microprocessor Block Diagram

ColdFire MCF540X Microprocessor Block Diagram

Features

  • ColdFire® V4 core-delivering up to 316 (Dhrystone 2.1) MIPS @ 220 MHz
  • Harvard memory architecture and branch cache acceleration logic
  • Fully code compatible with V2 and V3 ColdFire cores
  • 16 KB instruction-cache, 8 KB data-cache
  • 4 KB SRAM
  • Multiply-accumulate (MAC) with integer and fractional capabilities
  • Hardware integer divide unit
  • Integrated pheripherals
    • DRAM controller: glueless interface to SDRAM or ADRAM
    • Two universal asynchronous receiver/transmitter (UARTS), one that supports synchronous operations
    • Four fully programmable direct memory access (DMA) channels
    • Two 16-bit general-purpose timers
    • I²C module
    • Parallel I/O interface
    • System integration module(SIM)
  • Pin-compatible with MCF5307

Buy/Parametrics

4 results

Exclude 4 NRND

CAD Model

Status

Package Termination Count

Package Type

End of Life

208

QFP208

End of Life

208

QFP208

End of Life

208

QFP208

End of Life

208

QFP208

Documentation

Quick reference to our documentation types

1-10 of 24 documents

Compact List

Application Note (8)
Data Sheet (1)
Errata (1)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.