MCF54455 Evaluation Board | NXP Semiconductors

MCF54455 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V4 Processors

Features

Processor

  • NXP® MCF54455 ColdFire® MPU

Memory

  • DDR2 SDRAM (256 MB)
  • Two NOR flash memory devices (16 MB, 512 kB)
  • Serial flash
  • MRAM (512 kB, accessible through FPGA Flex bus interface)

Connectivity

  • Four PCI slots
  • Two-port Ethernet interface 40-pin
  • ATA connector
  • Multiple USB interface options
    • FS/LS host via on-chip transceiver with host support (Type A receptacle)
    • HS/FS/LS dual-role via external ULPI PHY (Mini-AB receptacle)
  • Two RS-232 serial ports (RS-232 transceivers on UART0 and UART1)
  • One USB serial port (UART0 serial converted to USB converted on UART0)
  • U-Boot boot loader

Audio

  • Audio interface (I²S mode of SSI module connected to audio codec)

Debug

  • Built-in P&E Micro USB Multilink debug interface
  • Serial interface header for access to timers, interrupts, DSPI, I²C, and more
  • Clock generation logic adjustable via I²C
  • LEDs and seven-segment display programmable via CPLD and FPGA

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.