MCF5445x Low Cost Evaluation Board | NXP Semiconductors

MCF5445x Low Cost Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V4 Processors

Features

Microcontroller

  • MCF54451 MCU
  • 256 MAPBGA

Memory

  • 128 MB Mobile DDR
  • 16 MB Parallel flash
  • 8 MB Serial flash

Connectivity

  • USB OTG PHY on ULPI bus
  • 10/100TX Port on RMII bus w/ POE power supply
  • Stereo Audio codec w/ Line I/O and MIC 3.5mm Jacks
  • FXS codec w/ DAA Phone Connection
  • FXO codec w/ DAA Subscriber Line Connection
  • Support MCF52211 MCU w/ USB connection
  • On-Board USB BDM Development Port
  • SD Card connector
  • MCU I/O Port Connectors, 2 x 50 pins
  • External BDM / JTAG Port, 26-pin development port

Power Management

  • Regulated +3.3 V / 1.8 V / 1.5 V power supplies w/ indicators

User components

  • RESET and ABORT (IRQ7) push switches
  • 8 User and 2 10/100TX Status Indicators (LED)

Buy Options

M54451EVB-Image

Click to expand

  • M54451EVB
    Active

  • EVB PROTO BASE BOARD FOR MPC5647 FAMILY.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.